Vibration Sensor Unit <Wireless Sensing Solution>
2:33
Here is a wireless vibration sensor unit that achieves a wide range of measurement frequencies and long battery life for its vibration sensor unit by making use of the company’s knowledge of piezo-ceramic elements that was cultivated over many years. It is installed on the rotating equipment such as pumps and fan motors, and detects abnormalities by vibrations.
Related Videos
In New Videos
-
Play video SCI36LT Series: Intelligent 6DoF Motion Sensing with Integrated Microcontroller
SCI36LT Series: Intelligent 6DoF Motion Sensing with Integrated Microcontroller
Murata Manufacturing's SCI36LT Series offers a high-performance six degrees-of-freedom (6 DoF) inertial measurement solution featuring an integrated microcontroller capable of running advanced sensor fusion algorithms for various applications.
1:37
-
Play video Turning experience and intuition into Data: Seeing the Future with a Soil Sensor
Turning experience and intuition into Data: Seeing the Future with a Soil Sensor
"Why are the plants wilting even though I keep watering them?" The answer was hidden beneath the soil. Listen to what the soil is telling you!
7:21
-
Play video Murata DC-DC Converters: Compact Isolation Power for Modern Motor Drives
Murata DC-DC Converters: Compact Isolation Power for Modern Motor Drives
Explore how Murata’s converters: • Deliver isolated power to IGBT, SiC MOSFET or GAN gate drives • Over 200 kV/μs CMTI and robust thermal cycling performance • Minimize electrical noise with ultra-low isolation capacitance ...
2:53
-
Play video Murata's AMR Sensors: Rotation Detection and Demo This video takes a look at the application of AMR sensors using the example of rotation position detection for smart locks and other devices.
Murata's AMR Sensors: Rotation Detection and Demo This video takes a look at the application of AMR sensors using the example of rotation position detection for smart locks and other devices.
Contents presented in this video: ・Rotation position detection for smart locks and other devices ・ON/OFF detection of motor stopping positions ・Adjustment of the detection angle range by changing the direction and placement of the magnets ...
2:47
-
Play video Improving Factory Access Control and Evacuation Management | Implementation Manager Discusses LF Antenna Application Case Study [Okayama Murata Manufacturing]
Improving Factory Access Control and Evacuation Management | Implementation Manager Discusses LF Antenna Application Case Study [Okayama Murata Manufacturing]
Factory access control and evacuation verification require systems that are capable of accurately tracking the situation without impeding the flow of people. Murata’s LF antennas determine the direction of human movement with a direction detection t
2:39
-
Play video Murata's AMR Sensors: Opening/Closing Detection and Demos This video takes a look at ON/OFF detection with AMR sensors using the example of detecting the opening and closing of laptops and other devices.
Murata's AMR Sensors: Opening/Closing Detection and Demos This video takes a look at ON/OFF detection with AMR sensors using the example of detecting the opening and closing of laptops and other devices.
Contents presented in this video: ・ON/OFF detection of the open/closed state of laptops and other devices ・Adjustment of the detection position by changing the direction or placement of the magnets ・Detection near the hinge axis ...
3:12