Video Player is loading.
Current Time 0:00
Duration 1:03
Loaded: 0.00%
Stream Type LIVE
Remaining Time 1:03
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
  • en (Main), selected

Murata Product introduction of SCH16T

1:03

01 Apr. 2024

The new SCH16T-K01 gyroscope and accelerometer 6DoF combo delivers unmatched performance delivers an unmatched level of performance, supported by several added time synchronization features. High offset stability and stauration resistance together with best in class noise level makes SCH16T-K01 ideally suited for high precision machine control and positioning applications.

View More
View Less

Share this video

Embed