Crystal Unit 2016 size mounting test on PCB layout for 3225 size
0:37
If you are considering a compact crystal unit, you can mount a 2016 size crystal unit on a PCB layout for the 3225 size for evaluation. This self-alignment test is introduced here.
Related Videos
In All Videos
-
Play video Thermistor Workshop - Basics: Part 1 - NTC Thermistors and Temperature Sensor Circuits
Thermistor Workshop - Basics: Part 1 - NTC Thermistors and Temperature Sensor Circuits
This video explains the characteristics of thermistors, comparing SMD-type components used in temperature sensor circuits. The basics consist of three parts.
7:29
-
Play video Pressurizing (pushing out): Piston
Pressurizing (pushing out): Piston
In this demonstration, an MZB3004T04 microblower that is thin but capable of outputting high pressure is used to raise a 1-liter plastic bottle filled with water by means of air pressure.
0:44
-
Play video Responsiveness: Indirect liquid conveyance
Responsiveness: Indirect liquid conveyance
In this demonstration, pressurized air is used convey liquids indirectly. Two microblowers are used, one for expulsion and one for suction.
1:17
-
Play video Pressurizing: Siphon
Pressurizing: Siphon
The microblower can generate high air pressure. In this demonstration, the air pressure in a tank is raised, causing water to be pumped upward.
1:04
-
Play video FORTELION 24V Battery Module Implementation Example: Ricoh Company, Ltd. (For AGVs/AMRs)
FORTELION 24V Battery Module Implementation Example: Ricoh Company, Ltd. (For AGVs/AMRs)
The implementation of the FORTELION 24V battery module realizes operation of AGVs over a long time, reducing the burden on workers and increasing safety. In this video, we ask what led to the implementation of the module.
6:28
-
Play video 1210-inch surface mount common mode choke coil | DLW32PH series | Murata
1210-inch surface mount common mode choke coil | DLW32PH series | Murata
Murata has released the DLW32PH series of wire wound chip common mode choke coils for EMI suppression. Its advance design minimizes stray capacitance resulting in significant high impedance across a wide frequency range. The DLW32PH series is ideally
1:31