-
What Is Wi-Fi HaLow™ (IEEE 802.11ah)? An Easy-to-Understand Explanation of How Wi-Fi HaLow™ Differs from Other Standards
What Is Wi-Fi HaLow™ (IEEE 802.11ah)? In this video, we explain the positioning of Wi-Fi HaLow™ by clarifying how it differs from other communication standards. We also take a look at technical points such as Wi-Fi HaLow™’s modulation method, power-s
3:09
-
Introduction to Murata's Wi-Fi HaLow™ Modules (Type 2HK/2HL)
In this video, we take a look at the specifications and features of Murata's Wi-Fi HaLow™ modules (Type 2HK/Type 2HL). These products offer the high reliability required for industrial applications with a maximum output of +24 dBm (Type 2HK), enviro
2:26
-
Supporting Worker Operations Using Edge AI Cameras
Process monitoring using edge AI cameras supports digital transformation (DX) in the manufacturing industry. This system recognizes the movements of workers, detects mistakes, and analyzes workload without the need for the cloud. With its no-code AI
2:12
-
Murata LoRa® Modules: Long-range, Low Power Consumption Wireless Connection Solutions for Diverse Applications
This video introduces the LoRa® module product series from Murata. Our impact-designed modules enable long-range, low-power wireless connectivity for a variety of IoT devices.
4:40
-
UWB Module Demonstration for UWB radar
The Type 2HQ UWB module supports UWB radar and Two-Way Ranging (TWR). This module simultaneously detects people via reflected waves and measures the distance to UWB devices, enabling high-precision sensing that does not rely on visual input.
2:01
-
UWB Module Demonstration of Automatic Tracking Using a Camera Platform
We present an implementation example of lightweight and high-precision automatic tracking using UWB-based distance and angle detection, addressing the CPU load and out-of-view loss issues commonly associated with ...
1:33
-
UWB Module Demonstration for the access control with UWB
The video shows UWB communication between door and tag devices, enabling automatic lock/unlock based on the tag holder’s movement. Please consider this as a proposal for a new system for hands-free access management.
1:55
-
Type 2FR Module – Hostless Tri-Radio Module
Discover the power of Murata’s Type 2FR module, the ultimate solution for smart home connectivity. In this video, we explore the key features of this advanced tri-radio module, including its Matter-enabled capabilities, integration …
1:40
-
Wi-Fi 7
The imminent rollout of Wi-Fi 7 promises to revolutionize connectivity, making seamless communication essential for the successful management of data transmission.
1:38
-
Murata’s Type 2GF Module
Type 2GF is a small and high performance module based on Infineon CYW43022 combo chipset which supports Wi-Fi™ 802.11a/b/g/n/ac + Bluetooth® 5.4 BR/EDR/LE up to 78Mbps PHY data rate on Wi-Fi™ and 3Mbps PHY data rate on Bluetooth®.
1:09
-
Type 1SC - Cellular LPWA/NTN Module
Murata’s modules + Skylo’s NTN technology expand the accessibility of satellite connectivity to deliver seamless communication- anytime, anywhere. Discover more about our leading connectivity module here:
1:42
-
Murata - Transforming the World of Cellular IoT and LPWA
This presents basic knowledge about LPWA, cooperation with partners, an introduction to each use case, as well as Murata's LPWA lineup and its features and strengths. Show more...
9:21
- Load More