Sound Library: 2kHz / 18mmx18mm vs. 12mmx12mm
0:21
SMD piezoelectric sounders play a square wave and 50%. #1 PKMCS1818E20A-R1 #2 PKLCS1212E2000-R1
Related Videos
In New Videos
-
Play video Thermistor Workshop - Basics: Part 3 - Design Support in SimSurfing.
Thermistor Workshop - Basics: Part 3 - Design Support in SimSurfing.
Murata’s SimSurfing design support tool simplifies the process of designing circuits using thermistors. This video explains how to use SimSurfing. The basics consist of three parts.
6:33
-
Play video Pressurizing (expansion): Balloon
Pressurizing (expansion): Balloon
In this demonstration, multiple microblowers are used, arranged in parallel. The thinness and compactness of the microblowers allows them to be incorporated flexibly into various layouts.
0:59
-
Play video Thermistor Workshop - Basics: Part 1 - NTC Thermistors and Temperature Sensor Circuits
Thermistor Workshop - Basics: Part 1 - NTC Thermistors and Temperature Sensor Circuits
This video explains the characteristics of thermistors, comparing SMD-type components used in temperature sensor circuits. The basics consist of three parts.
7:29
-
Play video Pressurizing: Siphon
Pressurizing: Siphon
The microblower can generate high air pressure. In this demonstration, the air pressure in a tank is raised, causing water to be pumped upward.
1:04
-
Play video Negative pressure: Crushing a plastic bottle (with suction)
Negative pressure: Crushing a plastic bottle (with suction)
The high pressure and high airflow volume generated by the MZB4001T05 can be used to produce suction. Here we will show how this high negative pressure can quickly crush an empty plastic bottle.
0:43
-
Play video Negative pressure: Adhesion by suction
Negative pressure: Adhesion by suction
The microblower can produce adhesion by suction using air pressure. In this demonstration, an MZB1001T02 microblower is used to raise a weight.
0:53