Pressurizing (pushing out): Piston
0:44
In this demonstration, an MZB3004T04 microblower that is thin but capable of outputting high pressure is used to raise a 1-liter plastic bottle filled with water by means of air pressure.
Related Videos
In New Videos
-
Play video Thermistor Workshop - Basics: Part 1 - NTC Thermistors and Temperature Sensor Circuits
Thermistor Workshop - Basics: Part 1 - NTC Thermistors and Temperature Sensor Circuits
This video explains the characteristics of thermistors, comparing SMD-type components used in temperature sensor circuits. The basics consist of three parts.
7:29
-
Play video Thermistor Workshop - Basics: Part 3 - Design Support in SimSurfing.
Thermistor Workshop - Basics: Part 3 - Design Support in SimSurfing.
Murata’s SimSurfing design support tool simplifies the process of designing circuits using thermistors. This video explains how to use SimSurfing. The basics consist of three parts.
6:33
-
Play video Low-noise: Operating noise
Low-noise: Operating noise
One feature of the microblower is its low-noise operation. In this demonstration, a microphone is used to capture the sound of the MZB3004T04's operation.
1:01
-
Play video Negative pressure: Adhesion by suction
Negative pressure: Adhesion by suction
The microblower can produce adhesion by suction using air pressure. In this demonstration, an MZB1001T02 microblower is used to raise a weight.
0:53
-
Play video Thin and vibration-free: Aeration
Thin and vibration-free: Aeration
The features of the microblower include thinness and vibration-free operation. In this demonstration, microblowers are used as an air pump in a small water tank.
0:40
-
Play video Negative pressure: Crushing a plastic bottle (with suction)
Negative pressure: Crushing a plastic bottle (with suction)
The high pressure and high airflow volume generated by the MZB4001T05 can be used to produce suction. Here we will show how this high negative pressure can quickly crush an empty plastic bottle.
0:43