Murata product introduction of SCC400T
1:20
This new product family provides broad measurement range, superior gyro bias instability performance, low noise and excellent linearity and offset stability over temperature and time.
相关视频
在 陀螺仪
-
播放视频 Inertial Sensing in High Accuracy Static and Dynamic Instrumentation
Inertial Sensing in High Accuracy Static and Dynamic Instrumentation
Murata's Pekka Kostiainen gave a keynote speech at Sensors Converge 2022. This presentation examines the wide range of available sensing solutions across multiple industries.
6:03
-
播放视频 村田SCH16T-K20:面向严格的工业测量的新产品版本
村田SCH16T-K20:面向严格的工业测量的新产品版本
SCH16T-K20专为机器人、无人机和摄像头系统领域的OEM厂商以及需要安全关键型IMU的IMU模块制造商和系统集成商而设计,SCH16T-K20提供市场居先的精度、机械稳健性和稳定性。SCH16T-K20是SCH16T系列的旗舰产品,配备了稳定且低噪声的新加速度计。
1:05
-
播放视频 新一代陀螺仪加速度组合传感器 SCC3000系列
新一代陀螺仪加速度组合传感器 SCC3000系列
介绍致力于实现汽车安全行驶的陀螺仪加速度组合传感器的特点及用途。
1:57
-
播放视频 村田SCH16T产品介绍
村田SCH16T产品介绍
新型SCH16T-K01陀螺仪和加速计6DoF组合提供非常出众的性能,并由多个添加的时间同步功能提供支持 高偏移稳定性和抗饱和性以及头等的噪声水平使 SCH16T-K01非常适合用于高精度机器控制和定位应用
1:03
-
播放视频 SCHA63T 6DoF inertial sensor for industrial application
SCHA63T 6DoF inertial sensor for industrial application
6DOF inertial sensor that enables position control and attitude control even in harsh environments. We present its features and applications.
1:38
-
播放视频 Murata TechTalk - Headlight leveling
Murata TechTalk - Headlight leveling
Murata's MEMS sensors enable automatic headlight leveling with significant cost reduction, making it suitable also for all types of cars. Show more...
4:59