村田SCH16T-K20:面向严格的工业测量的新产品版本
1:05
SCH16T-K20专为机器人、无人机和摄像头系统领域的OEM厂商以及需要安全关键型IMU的IMU模块制造商和系统集成商而设计,SCH16T-K20提供市场居先的精度、机械稳健性和稳定性。SCH16T-K20是SCH16T系列的旗舰产品,配备了稳定且低噪声的新加速度计。
相关视频
在 陀螺仪
-
播放视频 Murata SCH1633-D01 Sets a New Standard for Automotive 6DoF Sensor
Murata SCH1633-D01 Sets a New Standard for Automotive 6DoF Sensor
Murata SCH1633 is a high-performance combined gyroscope and accelerometer sensor. This micro-electromechanical system (MEMS) based sensor moves the benchmark for performance, system integration, and total cost optimization.
2:33
-
播放视频 SCHA63T 6DoF inertial sensor for industrial application
SCHA63T 6DoF inertial sensor for industrial application
6DOF inertial sensor that enables position control and attitude control even in harsh environments. We present its features and applications.
1:38
-
播放视频 Murata TechTalk - Headlight leveling
Murata TechTalk - Headlight leveling
Murata's MEMS sensors enable automatic headlight leveling with significant cost reduction, making it suitable also for all types of cars. Show more...
4:59
-
播放视频 村田适用于结构监测、重型器械、具身智能及低空经济的工业级MEMS惯性传感器方案
村田适用于结构监测、重型器械、具身智能及低空经济的工业级MEMS惯性传感器方案
村田研发及生产的高性能惯性传感器,包括加速度计、倾角计及陀螺仪与加速度计的组合传感器,适用于结构健康监测、重型器械、低空经济、具身智能等工业应用。
5:15
-
播放视频 新一代陀螺仪加速度组合传感器 SCC3000系列
新一代陀螺仪加速度组合传感器 SCC3000系列
介绍致力于实现汽车安全行驶的陀螺仪加速度组合传感器的特点及用途。
1:57
-
播放视频 Murata product introduction of SCC400T
Murata product introduction of SCC400T
This new product family provides broad measurement range, superior gyro bias instability performance, low noise and excellent linearity and offset stability over temperature and time.
1:20