- 2x
- 1.75x
- 1.5x
- 1.25x
- 1x, selected
- 0.75x
- 0.5x
- Chapters
- descriptions off, selected
- subtitles settings, opens subtitles settings dialog
- subtitles off, selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Multistack LPWAN kit for smart city designs
2:13
2021/01/25
Murata developed a multistack kit for Low Power Wide Area Network (LPWAN) applications. With this kit, experiencing and realizing LPWAN technologies has now been made super easy, integrating state-of-the-art Murata products like RF modules, Microbatteries, Sensors, RF antenna design and so on.
相关视频
在 Connectivity Modules
-
播放视频 Wi-Fi 7
2024/12/10
Wi-Fi 7
The imminent rollout of Wi-Fi 7 promises to revolutionize connectivity, making seamless communication essential for the successful management of data transmission.
1:38
-
播放视频 Murata’s Type 2GF Module
2024/11/27
Murata’s Type 2GF Module
Type 2GF is a small and high performance module based on Infineon CYW43022 combo chipset which supports Wi-Fi™ 802.11a/b/g/n/ac + Bluetooth® 5.4 BR/EDR/LE up to 78Mbps PHY data rate on Wi-Fi™ and 3Mbps PHY data rate on Bluetooth®.
1:09
-
播放视频 Murata Type 2GQ GNSS Module Features, Market Applications, and Development Support Overview
Murata Type 2GQ GNSS Module Features, Market Applications, and Development Support Overview
Murata has launched Type 2GQ GNSS module. Its ultra-small size, high reliability, interference resistance and high-precision positioning capabilities enable a wide range of positioning technology applications and provide developers with …
8:50
-
播放视频 村田Type 2GQ GNSS模组:产品特性、市场应用及开发支持概览
2025/05/13
村田Type 2GQ GNSS模组:产品特性、市场应用及开发支持概览
村田推出了小型化且低功耗Type 2GQ GNSS模组。其超小尺寸、高可靠性、抗干扰、高精度定位能力可助力多种定位技术的应用场景,并提供开发者更多的设计灵活性。 本视频介绍了Type 2GQ的产品参数及性能,揭秘了Type 2GQ小型化、高精度的技术细节。并分享了多种Type 2GQ搭配其他传感器解决方案后的潜在应用场景。如:可穿戴产品、信鸽追踪器、老人儿童监护、自行车码表、航运追踪、物流追踪、动物追踪等。视频结尾也分享了Type 2GQ GNSS模组的开发支持和测试评估板介绍,我们期待这些信息
7:51
-
播放视频 UWB模块 从门上进行的位置检测演示
UWB模块 从门上进行的位置检测演示
在本视频中,展示了门一侧的UWB设备与电子标签一侧的UWB设备进行通信,并捕捉电子标签持有者的动作,进行自动解锁和自动锁定的情景。 请将此视频用作通过免提进行门禁管理的新系统方案。
1:55
-
播放视频 UWB模块 使用摄像头云台进行的自动跟踪演示
2025/08/29
UWB模块 使用摄像头云台进行的自动跟踪演示
针对传统基于图像处理的追踪所面临的CPU负载和视野外丢失的问题,本视频展示了一个通过使用UWB进行基于距离和角度的位置检测,实现轻量级、高精度自动追踪的示例。
1:35