Introduction of Edge AI module
1:43
The solution overcomes some of the most pressing challenges in implementing AI solutions by delivering superior noise suppression and simplifying printed circuit board design in a smaller footprint.
相关视频
在 Connectivity Modules
-
播放视频 Type 2FR Module – Hostless Tri-Radio Module
Type 2FR Module – Hostless Tri-Radio Module
Discover the power of Murata’s Type 2FR module, the ultimate solution for smart home connectivity. In this video, we explore the key features of this advanced tri-radio module, including its Matter-enabled capabilities, integration …
1:40
-
播放视频 Murata Type 2GQ GNSS Module Features, Market Applications, and Development Support Overview
Murata Type 2GQ GNSS Module Features, Market Applications, and Development Support Overview
Murata has launched Type 2GQ GNSS module. Its ultra-small size, high reliability, interference resistance and high-precision positioning capabilities enable a wide range of positioning technology applications and provide developers with …
8:50
-
播放视频 村田UWB Type 2AB模块开发及测试指南
村田UWB Type 2AB模块开发及测试指南
村田与Qorvo合作推出了的超小型的UWB Type 2AB模块。其厘米级定位的精度在智慧工厂,智慧物流,智慧家居等场景都具有优异的表现和更高的设计灵活度。 村田为客户提供Type 2AB模块提供软硬件的多种开发支持,从而降低开发成本,加速产品落地。
7:18
-
播放视频 村田LoRa® 模块产品:多场景下长距离、低功耗的无线联接方案
村田LoRa® 模块产品:多场景下长距离、低功耗的无线联接方案
本视频将介绍村田的LoRa®模块系列产品,该系列产品设计紧凑,可为多种物联网设备提供长距离、低功耗的无线连接。 推荐应用场景包括:智慧工厂、智慧城市、智慧物流、智慧农业、卫星数据传输等。
3:57
-
播放视频 Murata’s Type 2GF Module
Murata’s Type 2GF Module
Type 2GF is a small and high performance module based on Infineon CYW43022 combo chipset which supports Wi-Fi™ 802.11a/b/g/n/ac + Bluetooth® 5.4 BR/EDR/LE up to 78Mbps PHY data rate on Wi-Fi™ and 3Mbps PHY data rate on Bluetooth®.
1:09
-
播放视频 Wi-Fi 7
Wi-Fi 7
The imminent rollout of Wi-Fi 7 promises to revolutionize connectivity, making seamless communication essential for the successful management of data transmission.
1:38