Video Player is loading.
Current Time 0:00
Duration 4:21
Loaded: 0.00%
Stream Type LIVE
Remaining Time 4:21
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
  • en (Main), selected

The introduction of Olivine Type Lithium Iron Phosphate Lithium Ion Secondary Battery (FORTELION)

4:21

24 Dec. 2020

Murata’s "FORETELION" is a highly safe lithium ion secondary battery that uses olivine type lithium iron phosphate for its cathode with an expected life of over 15 years. Available for uses that suit customers such as cells, modules, battery racks, and containers, and contributes to achieving a sustainable society that is safe and highly resistant to natural disasters.

View More
View Less

Share this video

Embed