Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected

      id-Bridgeâ„¢ Overview of realtime location tracking using direction detection readers

      2:43

      27 Mar. 2024

      Impinj xSpan Gateway (direction detection reader) can now be used with id-Bridgeâ„¢. The record of human entries/exits and the movement of products/forklifts are obtained automatically, the data can be seen on the id-Bridgeâ„¢ Dashboard.

      View More
      View Less

      Share this video

      Embed