Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected

      High-speed airflow: Visualizing the flow of air

      0:37

      24 Apr. 2024

      The microblower is an unprecedented product that converts the vibrations of a piezoelectric material into an outrush of air. This demonstration visualizes the rapid flow of air from the nozzle.

      View More
      View Less

      Share this video

      Embed