Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected

      Lightweight, high airflow rate: Hovering use

      0:50

      24 Apr. 2024

      The microblower is lightweight but can produce a high airflow volume. By making use of this feature, it is possible to cause an object to float on air like a hovercraft.

      View More
      View Less

      Share this video

      Embed