Video Player is loading.
Current Time 0:00
Duration 1:43
Loaded: 0.00%
Stream Type LIVE
Remaining Time 1:43
 
1x
  • Chapters
  • descriptions off, selected
    • captions off, selected
    • en (Main), selected

    Direction-independent LF communication using a triaxial LF antenna

    1:43

    11 Oct. 2024

    Using a Murata triaxial LF receiver antenna enables reception of signals from any direction, X, Y, or Z. This video shows how reception is possible without the direction having any effect. Devices using LF antennas can be placed in a bag, for instance, and receive signals from any direction.

    View More
    View Less

    Share this video

    Embed