Murata DC-DC Converters: Compact Isolation Power for Modern Motor Drives

2:53

Murata's compact, high-efficiency DC-DC converters are engineered to meet the rigorous demands of modern motor drive applications—where isolation, reliability, and thermal resilience are non-negotiable. Explore how Murata’s converters: • Deliver isolated power to IGBT, SiC MOSFET or GAN gate drives • Over 200 kV/μs CMTI and robust thermal cycling performance • Minimize electrical noise with ultra-low isolation capacitance • Supports long-life operation in harsh environments like agriculture and open-vented systems With compact footprints, high barrier withstand voltages, and certified safety compliance, these modules simplify system design and reliability from the ground up. Ideal for: Variable-speed drives, high-voltage switching, and compact industrial automation Output options: Single & asymmetric bipolar voltages

View More
View Less

Share this video

Embed