Murata's AMR Sensors: Slide Detection and Demo This video takes a look at the application of AMR sensors using the example of slide position detection for refrigerator drawers, battery covers, and other devices.

2:52

Contents presented in this video: ・Slide position detection for refrigerator drawers, battery covers, and other devices ・ON/OFF detection based on the movement of the magnets ・Adjustment of the detection range by changing the direction and placement of the magnets ・Position detection limited to narrow ranges ON/OFF detection can be performed at a targeted position during sliding motion by optimizing the direction and placement of AMR sensors and magnets. This video introduces examples of applications where a limited detection range is desired, such as refrigerator drawers and battery covers, through a demo.

View More
View Less

Share this video

Embed