High Drain Lithium Coin Batteries (CR) for IoT Devices
2:45
Excellent high-current discharge performance to support Low Power Wide Area (LPWA) data transmission.
Related Videos
In All Videos
-
Play video High pressure: Water fountain
High pressure: Water fountain
The pressurized air in the tank flows out suddenly, pressing on the liquid and propelling a jet of water from the nozzle. In this video, the water jet will reach a height of around 3 meters.
0:53
-
Play video Thermistor Workshop - Basics: Part 1 - NTC Thermistors and Temperature Sensor Circuits
Thermistor Workshop - Basics: Part 1 - NTC Thermistors and Temperature Sensor Circuits
This video explains the characteristics of thermistors, comparing SMD-type components used in temperature sensor circuits. The basics consist of three parts.
7:29
-
Play video Responsiveness: Indirect liquid conveyance
Responsiveness: Indirect liquid conveyance
In this demonstration, pressurized air is used convey liquids indirectly. Two microblowers are used, one for expulsion and one for suction.
1:17
-
Play video Pressurizing (pushing out): Piston
Pressurizing (pushing out): Piston
In this demonstration, an MZB3004T04 microblower that is thin but capable of outputting high pressure is used to raise a 1-liter plastic bottle filled with water by means of air pressure.
0:44
-
Play video Responsiveness: Floating a ball by blowing air from below
Responsiveness: Floating a ball by blowing air from below
In this demonstration, a microblower expels air from below to float a ball. The way that the ball floats upward as soon as the button is pressed confirms the high responsiveness of the microblower.
0:40
-
Play video Thermistor Workshop - Basics: Part 2 - Temperature Sensor Circuit Creation and Usage Examples
Thermistor Workshop - Basics: Part 2 - Temperature Sensor Circuit Creation and Usage Examples
This video describes the use of thermistors in temperature sensor circuits, alert circuits, and for temperature compensation circuits. The basics consist of three parts.
11:44