-
Under Development – Demo of Static Electricity Elimination Using the IonissimoTM MHM330 Type Ionizer Module: Comparison of the State of Dust Adhesion in a Vacuum Cleaner Dust Box
The IonissimoTM MHM330 type is equipped with our unique technology that makes it possible to adjust the amount of positive and negative ions generated to realize highly accurate static electricity elimination. This video presents a demo of the elimin
2:09
-
Under Development – Demo of Static Electricity Elimination Using the IonissimoTM MHM330 Type Ionizer Module: Elimination of Positively and Negatively Charged Static Electricity
The IonissimoTM MHM330 type is equipped with our unique technology that makes it possible to adjust the amount of positive and negative ions generated to realize highly accurate static electricity elimination. This presents a demo of the elimination
2:39
-
Under Development – Demo of Static Electricity Elimination Using the IonissimoTM MHM330 Type Ionizer Module: Comparison of the State of Coffee Powder Adhesion in a Coffee Mill
The IonissimoTM MHM330 type is equipped with our unique technology that makes it possible to adjust the amount of positive and negative ions generated to realize highly accurate static electricity elimination. This video presents a demo of the elimin
1:56
-
Improve air quality, save energy, and reduce noise, all with one compact device
Murata’s Ionissimo uses powerful, negative ions to remove airborne particles and oxidation to neutralize harmful microbes.
1:04
-
Demonstration using the Ionissimo™ MHM5 series ozonizer module to maintain vegetable freshness (Chinese cabbage)
Here are the results of confirming the use of the ozonizer in maintaining vegetable freshness.
0:29
-
Verification of PM 2.5 reduction effect using Ionissimo™ MHM3 and MHM4 series ionizer modules - Charged filter (honeycomb structure) -
Here are the results of confirming the effect of using the ionizer with a honeycomb charged filter to purify air.
1:10
-
Ionissimo™ MHM3 and MHM4 series ionizer modules air purification function experiment
Here, we use smoke to confirm the results of using the ionizer to purify air.
0:30
-
Verification of PM 2.5 reduction effect using Ionissimo™ MHM3 and MHM4 series ionizer modules - Ionizer alone -
Here are the results of confirming the effect of using the ionizer alone to purify air.
0:41
-
Decolorization demonstration using the Ionissimo™ MHM5 Series Ozonizer Module
Here are the results of confirming the use of the ozonizer in decolorizing indigo carmine.
0:31
-
Verification of PM 2.5 reduction effect using Ionissimo™ MHM3 and MHM4 series ionizer modules - Charged filter -
Here are the results of confirming the effect of using the ionizer with a charged filter to purify air.
1:06
-
Ionizer Modules Ionissimo™ MHM3 and MHM4 Series
These highly reliable and highly safe ionizer modules use Murata's exclusive high-voltage circuit, insulation technology, and generator structure design to efficiently generate ions at a lower voltage. In this video, we introduce the product by cond
4:01
-
Active Oxygen Module (Ozonizers) Ionissimo™ MHM5 series
This highly reliable and highly safe ozonizer module uses Murata’s exclusive high-voltage circuit, insulation technology and generator structure design utilizing creepage discharge on the board surface to generate ozone more stably and efficiently.
2:54
- Load More