Murata's AMR Sensors: Rotation Detection and Demo This video takes a look at the application of AMR sensors using the example of rotation position detection for smart locks and other devices.

2:47

Contents presented in this video: ・Rotation position detection for smart locks and other devices ・ON/OFF detection of motor stopping positions ・Adjustment of the detection angle range by changing the direction and placement of the magnets ・How to detect the targeted rotation position It is possible to adjust the range of angles to be detected by optimizing the direction and placement of AMR sensors and magnets. This video introduces actual operations through a demo using the example of applications that require detection of a specific rotation position or motor stopping position, such as smart locks.

View More
View Less

Share this video

Embed