Examples of Edge AI module applications Type1WV Coral Accelerator Module
2:31
This video introduces examples of high-speed image classification and object (tag) detection using Edge AI.
Related Videos
In Connectivity Modules
-
Play video Murata’s Type 2GF Module
Murata’s Type 2GF Module
Type 2GF is a small and high performance module based on Infineon CYW43022 combo chipset which supports Wi-Fi™ 802.11a/b/g/n/ac + Bluetooth® 5.4 BR/EDR/LE up to 78Mbps PHY data rate on Wi-Fi™ and 3Mbps PHY data rate on Bluetooth®.
1:09
-
Play video UWB Module Demonstration of Automatic Tracking Using a Camera Platform
UWB Module Demonstration of Automatic Tracking Using a Camera Platform
We present an implementation example of lightweight and high-precision automatic tracking using UWB-based distance and angle detection, addressing the CPU load and out-of-view loss issues commonly associated with ...
1:33
-
Play video Murata LoRa® Modules: Long-range, Low Power Consumption Wireless Connection Solutions for Diverse Applications
Murata LoRa® Modules: Long-range, Low Power Consumption Wireless Connection Solutions for Diverse Applications
This video introduces the LoRa® module product series from Murata. Our impact-designed modules enable long-range, low-power wireless connectivity for a variety of IoT devices.
4:40
-
Play video Wi-Fi 7
Wi-Fi 7
The imminent rollout of Wi-Fi 7 promises to revolutionize connectivity, making seamless communication essential for the successful management of data transmission.
1:38
-
Play video UWB Module Demonstration for UWB radar
UWB Module Demonstration for UWB radar
The Type 2HQ UWB module supports UWB radar and Two-Way Ranging (TWR). This module simultaneously detects people via reflected waves and measures the distance to UWB devices, enabling high-precision sensing that does not rely on visual input.
2:01
-
Play video Introduction to Murata's Wi-Fi HaLow™ Modules (Type 2HK/2HL)
Introduction to Murata's Wi-Fi HaLow™ Modules (Type 2HK/2HL)
In this video, we take a look at the specifications and features of Murata's Wi-Fi HaLow™ modules (Type 2HK/Type 2HL). These products offer the high reliability required for industrial applications with a maximum output of +24 dBm (Type 2HK), enviro
2:26