Supporting Worker Operations Using Edge AI Cameras
2:12
Process monitoring using edge AI cameras supports digital transformation (DX) in the manufacturing industry. This system recognizes the movements of workers, detects mistakes, and analyzes workload without the need for the cloud. With its no-code AI that can be completed in-house, introducing this system is also easy.
Related Videos
In Connectivity Modules
-
Play video Murata LoRa® Modules: Long-range, Low Power Consumption Wireless Connection Solutions for Diverse Applications
Murata LoRa® Modules: Long-range, Low Power Consumption Wireless Connection Solutions for Diverse Applications
This video introduces the LoRa® module product series from Murata. Our impact-designed modules enable long-range, low-power wireless connectivity for a variety of IoT devices.
4:40
-
Play video Introduction to Murata's Wi-Fi HaLow™ Modules (Type 2HK/2HL)
Introduction to Murata's Wi-Fi HaLow™ Modules (Type 2HK/2HL)
In this video, we take a look at the specifications and features of Murata's Wi-Fi HaLow™ modules (Type 2HK/Type 2HL). These products offer the high reliability required for industrial applications with a maximum output of +24 dBm (Type 2HK), enviro
2:26
-
Play video UWB Module Demonstration for UWB radar
UWB Module Demonstration for UWB radar
The Type 2HQ UWB module supports UWB radar and Two-Way Ranging (TWR). This module simultaneously detects people via reflected waves and measures the distance to UWB devices, enabling high-precision sensing that does not rely on visual input.
2:01
-
Play video Murata’s Type 2GF Module
Murata’s Type 2GF Module
Type 2GF is a small and high performance module based on Infineon CYW43022 combo chipset which supports Wi-Fi™ 802.11a/b/g/n/ac + Bluetooth® 5.4 BR/EDR/LE up to 78Mbps PHY data rate on Wi-Fi™ and 3Mbps PHY data rate on Bluetooth®.
1:09
-
Play video UWB Module Demonstration of Automatic Tracking Using a Camera Platform
UWB Module Demonstration of Automatic Tracking Using a Camera Platform
We present an implementation example of lightweight and high-precision automatic tracking using UWB-based distance and angle detection, addressing the CPU load and out-of-view loss issues commonly associated with ...
1:33
-
Play video What Is Wi-Fi HaLow™ (IEEE 802.11ah)? An Easy-to-Understand Explanation of How Wi-Fi HaLow™ Differs from Other Standards
What Is Wi-Fi HaLow™ (IEEE 802.11ah)? An Easy-to-Understand Explanation of How Wi-Fi HaLow™ Differs from Other Standards
What Is Wi-Fi HaLow™ (IEEE 802.11ah)? In this video, we explain the positioning of Wi-Fi HaLow™ by clarifying how it differs from other communication standards. We also take a look at technical points such as Wi-Fi HaLow™’s modulation method, power-s
3:09