UWB Module Demonstration for UWB radar
2:01
The Type 2HQ UWB module supports UWB radar and Two-Way Ranging (TWR). This module simultaneously detects people via reflected waves and measures the distance to UWB devices, enabling high-precision sensing that does not rely on visual input.
Related Videos
In Featured Videos
-
Play video Passionate Engineers Mastering the Art of Monozukuri
Passionate Engineers Mastering the Art of Monozukuri
“What makes working at Murata so appealing?” From taking on the challenge of NHK’s “Makaizo no Yoru,” aired in February 2025, to the everyday trial and error on the development floor, Murata engineers share—in their own words—the excitement and ...
4:11
-
Play video Why Murata RFIDs Are the Preferred Choice: The Optimal Solution for Embedded Tire Tags
Why Murata RFIDs Are the Preferred Choice: The Optimal Solution for Embedded Tire Tags
Here, we take a look at the strengths of Murata, which mean we are chosen by companies seeking RFID tags embedded in tires. We optimize the embedding position, which determines performance and durability, with extensive simulations and actual measur
1:13
-
Play video Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Highly Accurate Real-time 3D Position Measurement Using Triangulation (Real-time 3D Positioning/Location)
Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Highly Accurate Real-time 3D Position Measurement Using Triangulation (Real-time 3D Positioning/Location)
Here, we take a look at 3D position measurement technology that calculates the position (X/Y) and also the height (Z) at high speed and high accuracy through triangulation using three transmitting antennas. This technology can be applied to applicati
2:24
-
Play video Introduction to Murata's Wi-Fi HaLow™ Modules (Type 2HK/2HL)
Introduction to Murata's Wi-Fi HaLow™ Modules (Type 2HK/2HL)
In this video, we take a look at the specifications and features of Murata's Wi-Fi HaLow™ modules (Type 2HK/Type 2HL). These products offer the high reliability required for industrial applications with a maximum output of +24 dBm (Type 2HK), enviro
2:26
-
Play video Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Magnetic Field-based Wide Area Detection and Safety Management (Magnetic Field Area Detection)
Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Magnetic Field-based Wide Area Detection and Safety Management (Magnetic Field Area Detection)
Here, we take a look at area detection solutions with low frequency (LF) wireless communication using Murata's LF antennas. This technology is less affected by obstacles and allows for stable area boundary detection because it uses magnetic fields. I
3:02
-
Play video [Usage Guide] How to Measure with Murata’s Vibration Sensor – Easily Acquire Vibration Data with the Evaluation Board –
[Usage Guide] How to Measure with Murata’s Vibration Sensor – Easily Acquire Vibration Data with the Evaluation Board –
This video provides an easy-to-understand explanation of how to measure vibrations using Murata’s vibration sensor with an evaluation board. The simple setup allows users to quickly begin vibration measurement with minimal preparation. Two types of e
2:06