Realizing Ultra-Low Transmission Loss with Inner Cavity Structure: LCP Flexible Substrate ULTICIRC
2:56
Ultra-low loss performance is required in the 6G era. Murata Manufacturing’s ULTICIRC LCP flexible substrate realizes outstanding high-frequency characteristics and ultra-low transmission loss with inner cavity structure. In this video, we take a look at foundational technology equipped with both high airtightness and low moisture absorption to support next-generation communications.
Related Videos
In Featured Videos
-
Play video Streamlining Evacuation Status Tracking and Presence Management at Factories | Case Study of LF Antenna Implementation [Okayama Murata Manufacturing]
Streamlining Evacuation Status Tracking and Presence Management at Factories | Case Study of LF Antenna Implementation [Okayama Murata Manufacturing]
At factories and manufacturing sites, it is important to promptly verify evacuations, confirm safety, and track personnel in the event of a disaster. Murata’s LF antennas utilize direction detection technology through LF communication to determine t
3:47
-
Play video Murata's AMR Sensors: Opening/Closing Detection and Demos This video takes a look at ON/OFF detection with AMR sensors using the example of detecting the opening and closing of laptops and other devices.
Murata's AMR Sensors: Opening/Closing Detection and Demos This video takes a look at ON/OFF detection with AMR sensors using the example of detecting the opening and closing of laptops and other devices.
Contents presented in this video: ・ON/OFF detection of the open/closed state of laptops and other devices ・Adjustment of the detection position by changing the direction or placement of the magnets ・Detection near the hinge axis ...
3:12
-
Play video Murata's AMR Sensors: Mechanism and Underwater & Hidden Switch Demos This video takes a look at the basic mechanism of AMR sensors and contactless/solid state ON/OFF detection using magnets.
Murata's AMR Sensors: Mechanism and Underwater & Hidden Switch Demos This video takes a look at the basic mechanism of AMR sensors and contactless/solid state ON/OFF detection using magnets.
Contents presented in this video: ・Basic mechanism of AMR sensors ・Contactless/non-contact ON/OFF detection using magnets ・Hidden switches actuated through plastic housings ・Underwater ON/OFF detection using waterproof cases
3:05
-
Play video Murata value report 2026 in Two minutes
Murata value report 2026 in Two minutes
Amid major shifts in technology and market conditions, Murata’s integrated report, Murata value report 2026, shows how Murata views these changes and translates them into sustainable growth.
2:00
-
Play video Murata's AMR Sensors: Rotation Detection and Demo This video takes a look at the application of AMR sensors using the example of rotation position detection for smart locks and other devices.
Murata's AMR Sensors: Rotation Detection and Demo This video takes a look at the application of AMR sensors using the example of rotation position detection for smart locks and other devices.
Contents presented in this video: ・Rotation position detection for smart locks and other devices ・ON/OFF detection of motor stopping positions ・Adjustment of the detection angle range by changing the direction and placement of the magnets ...
2:47
-
Play video Murata ultra-small RFID for Luxury market
Murata ultra-small RFID for Luxury market
Murata’s ultra-small RFID tag provides secure, reliable wireless product identification while ensuring ease of installation, enabling brands to integrate RFID technology into products efficiently.
1:09