RFID enabled PCB traceability
1:31
Murata RFID turns your PCB into an RFID tag, making PCB traceability seamless. Enable automated identification and end-to-end traceability throughout manufacturing, inventory management, shipping, and after-sales service. Build the next step of your smart factory with Murata.
Related Videos
In Featured Videos
-
Play video Murata value report 2026 in Two minutes
Murata value report 2026 in Two minutes
Amid major shifts in technology and market conditions, Murata’s integrated report, Murata value report 2026, shows how Murata views these changes and translates them into sustainable growth.
2:00
-
Play video Streamlining Evacuation Status Tracking and Presence Management at Factories | Case Study of LF Antenna Implementation [Okayama Murata Manufacturing]
Streamlining Evacuation Status Tracking and Presence Management at Factories | Case Study of LF Antenna Implementation [Okayama Murata Manufacturing]
At factories and manufacturing sites, it is important to promptly verify evacuations, confirm safety, and track personnel in the event of a disaster. Murata’s LF antennas utilize direction detection technology through LF communication to determine t
3:47
-
Play video Murata's AMR Sensors: Mechanism and Underwater & Hidden Switch Demos This video takes a look at the basic mechanism of AMR sensors and contactless/solid state ON/OFF detection using magnets.
Murata's AMR Sensors: Mechanism and Underwater & Hidden Switch Demos This video takes a look at the basic mechanism of AMR sensors and contactless/solid state ON/OFF detection using magnets.
Contents presented in this video: ・Basic mechanism of AMR sensors ・Contactless/non-contact ON/OFF detection using magnets ・Hidden switches actuated through plastic housings ・Underwater ON/OFF detection using waterproof cases
3:05
-
Play video Murata's AMR Sensors: Slide Detection and Demo This video takes a look at the application of AMR sensors using the example of slide position detection for refrigerator drawers, battery covers, and other devices.
Murata's AMR Sensors: Slide Detection and Demo This video takes a look at the application of AMR sensors using the example of slide position detection for refrigerator drawers, battery covers, and other devices.
Contents presented in this video: ・Slide position detection for refrigerator drawers, battery covers, and other devices ・ON/OFF detection based on the movement of the magnets ...
2:52
-
Play video SCI36LT Series: Intelligent 6DoF Motion Sensing with Integrated Microcontroller
SCI36LT Series: Intelligent 6DoF Motion Sensing with Integrated Microcontroller
Murata Manufacturing's SCI36LT Series offers a high-performance six degrees-of-freedom (6 DoF) inertial measurement solution featuring an integrated microcontroller capable of running advanced sensor fusion algorithms for various applications.
1:37
-
Play video Murata's AMR Sensors: Opening/Closing Detection and Demos This video takes a look at ON/OFF detection with AMR sensors using the example of detecting the opening and closing of laptops and other devices.
Murata's AMR Sensors: Opening/Closing Detection and Demos This video takes a look at ON/OFF detection with AMR sensors using the example of detecting the opening and closing of laptops and other devices.
Contents presented in this video: ・ON/OFF detection of the open/closed state of laptops and other devices ・Adjustment of the detection position by changing the direction or placement of the magnets ・Detection near the hinge axis ...
3:12