Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected

      Traffic counter system

      2:01

      28 Feb. 2017

      The video introduces the traffic counter system using wireless sensor mesh network. Based on unique algorithms, sensor nodes attached to traffic lights and traffic signs collect various information such as traffic volume, vehicle speed, environment, and so on. Then, the acquired data is wirelessly sent to the cloud. The system enables real-time management.

      View More
      View Less

      Share this video

      Embed