CO2 Sensor Demo Video
0:49
You can watch a demo and practical example that capture the changes in CO2 concentration due to the density of people indoors.
Related Videos
In Sensors
-
Play video MRMS534R AMR Sensor for Small Battery-powered IoT Devices: Low-voltage and Ultra-low Current Consumption Type
MRMS534R AMR Sensor for Small Battery-powered IoT Devices: Low-voltage and Ultra-low Current Consumption Type
This is a magnetic sensor that realizes low voltage and ultra-low current consumption ideal for coin battery-powered IoT devices. You can use this magnetic sensor as a contactless switch or count switch.
2:19
-
Play video SCH16T-K10 specifically designed for high performance drones and robotics
SCH16T-K10 specifically designed for high performance drones and robotics
Murata unveils the latest addition to its SCH16T series of 6-axis inertial measurement units (IMUs), the SCH16T-K10. Building on the success of SCH16T-K01, announced January 2024, this new sensor version significantly enhances gyroscope capabilities,
1:11
-
Play video Murata SCH1633-D01 Sets a New Standard for Automotive 6DoF Sensor
Murata SCH1633-D01 Sets a New Standard for Automotive 6DoF Sensor
Murata SCH1633 is a high-performance combined gyroscope and accelerometer sensor. This micro-electromechanical system (MEMS) based sensor moves the benchmark for performance, system integration, and total cost optimization.
2:33
-
Play video Waterproof Pressure Sensor in a Resin Package Demonstrations
Waterproof Pressure Sensor in a Resin Package Demonstrations
You can use this sensor in various applications, such as detecting falls, preventing false impact alarms, and tracking golf swing movements.
1:58
-
Play video Waterproof Pressure Sensor in a Resin Package Overview
Waterproof Pressure Sensor in a Resin Package Overview
We have introduced a high-performance waterproof pressure sensor in a resin package with a new gel-free structure that makes it less susceptible to being affected by the temperature and vibrations.
1:51
-
Play video Murata’s Vibration Sensor for High-Frequency Detection up to 20 kHz – Enabling Early Detection of Equipment Abnormalities –
Murata’s Vibration Sensor for High-Frequency Detection up to 20 kHz – Enabling Early Detection of Equipment Abnormalities –
Equipment often shows signs of failure—such as abnormal vibrations—before a sudden breakdown occurs. Murata’s vibration sensor detects high-frequency vibrations up to 20 kHz with a high signal-to-noise ratio, enabling early detection of abnormalities
2:44