SCI36LT Series: Intelligent 6DoF Motion Sensing with Integrated Microcontroller
1:37
Murata Manufacturing's SCI36LT Series offers a high-performance six degrees-of-freedom (6 DoF) inertial measurement solution featuring an integrated microcontroller capable of running advanced sensor fusion algorithms for various applications.
Related Videos
In Sensors
-
Play video Murata's AMR Sensors: Opening/Closing Detection and Demos This video takes a look at ON/OFF detection with AMR sensors using the example of detecting the opening and closing of laptops and other devices.
Murata's AMR Sensors: Opening/Closing Detection and Demos This video takes a look at ON/OFF detection with AMR sensors using the example of detecting the opening and closing of laptops and other devices.
Contents presented in this video: ・ON/OFF detection of the open/closed state of laptops and other devices ・Adjustment of the detection position by changing the direction or placement of the magnets ・Detection near the hinge axis ...
3:12
-
Play video Waterproof Pressure Sensor in a Resin Package Overview
Waterproof Pressure Sensor in a Resin Package Overview
We have introduced a high-performance waterproof pressure sensor in a resin package with a new gel-free structure that makes it less susceptible to being affected by the temperature and vibrations.
1:51
-
Play video Murata's AMR Sensors: Slide Detection and Demo This video takes a look at the application of AMR sensors using the example of slide position detection for refrigerator drawers, battery covers, and other devices.
Murata's AMR Sensors: Slide Detection and Demo This video takes a look at the application of AMR sensors using the example of slide position detection for refrigerator drawers, battery covers, and other devices.
Contents presented in this video: ・Slide position detection for refrigerator drawers, battery covers, and other devices ・ON/OFF detection based on the movement of the magnets ...
2:52
-
Play video Turning experience and intuition into Data: Seeing the Future with a Soil Sensor
Turning experience and intuition into Data: Seeing the Future with a Soil Sensor
"Why are the plants wilting even though I keep watering them?" The answer was hidden beneath the soil. Listen to what the soil is telling you!
7:21
-
Play video Murata's AMR Sensors: Mechanism and Underwater & Hidden Switch Demos This video takes a look at the basic mechanism of AMR sensors and contactless/solid state ON/OFF detection using magnets.
Murata's AMR Sensors: Mechanism and Underwater & Hidden Switch Demos This video takes a look at the basic mechanism of AMR sensors and contactless/solid state ON/OFF detection using magnets.
Contents presented in this video: ・Basic mechanism of AMR sensors ・Contactless/non-contact ON/OFF detection using magnets ・Hidden switches actuated through plastic housings ・Underwater ON/OFF detection using waterproof cases
3:05
-
Play video Murata’s Vibration Sensor for High-Frequency Detection up to 20 kHz – Enabling Early Detection of Equipment Abnormalities –
Murata’s Vibration Sensor for High-Frequency Detection up to 20 kHz – Enabling Early Detection of Equipment Abnormalities –
Equipment often shows signs of failure—such as abnormal vibrations—before a sudden breakdown occurs. Murata’s vibration sensor detects high-frequency vibrations up to 20 kHz with a high signal-to-noise ratio, enabling early detection of abnormalities
2:44