Fast OS Boot x Fast Wi-Fi link Solution

1:50

This is a low power consumption solution for IoT products combined with Ubiquitous AI corporation's fast OS boot solution "QuickBoot" and Murata Wi-Fi module "Type-1PJ" supporting fast Wi-Fi link specification "IEEE802.11ai". The product can boot with "QuickBoot" from the power off state in a few seconds, and it can connect to the "IEEE802.11ai" access point in less than 0.1 second. By reducing the time from OS startup to Wi-Fi connection, Minimize activated state duration to avoid unnecessary current consumption and maximize power consumption reduction.

View More
View Less

Share this video

Embed