Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected

      AMR Sensor (Magnetic Sensor) for Laptop PC

      0:43

      28 Aug. 2014

      This video explains the usage of AMR Sensor (Magnetic Sensor) in laptop. See the usage of open and close detection and the output signal of AMR sensor (Magnetic Sensor). *It is different from the recommended placement of the AMR simulation tool. Please refer to the instruction manual included when using the tool.

      View More
      View Less

      Share this video

      Embed