Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected

      SCH16T-K10 specifically designed for high performance drones and robotics

      1:11

      31 Jan. 2025

      Murata unveils the latest addition to its SCH16T series of 6-axis inertial measurement units (IMUs), the SCH16T-K10. Building on the success of SCH16T-K01, announced January 2024, this new sensor version significantly enhances gyroscope capabilities, offering a dynamic range ten times greater than the SCH16T-K01. Specifically designed for high-demand applications such as drone flight controllers, the SCH16T-K10 provides unparalleled performance in challenging environments.

      View More
      View Less

      Share this video

      Embed