Under Development – Demo of Static Electricity Elimination Using the IonissimoTM MHM330 Type Ionizer Module: Elimination of Positively and Negatively Charged Static Electricity

2:39

The IonissimoTM MHM330 type is equipped with our unique technology that makes it possible to adjust the amount of positive and negative ions generated to realize highly accurate static electricity elimination. This presents a demo of the elimination of static electricity using the MHM330 type after generating negatively charged static electricity with synthetic fibers and positively charged static electricity with wool. You can see that the static electricity is reduced almost to zero in about 11 seconds.

View More
View Less

Share this video

Embed