Replacement evaluation of electrolytic capacitors
7:34
Replacement evaluation of electrolytic capacitors is demonstrated. Extensive improvements in the characteristics and low profiles can be achieved, by replacing electrolytic capacitors with conductive polymer capacitors or monolithic ceramic capacitors.
Related Videos
In Capacitor
-
Play video High-Q MLCC for RF Applications
High-Q MLCC for RF Applications
Murata High-Q capacitors are mainly ideal for base stations of mobile communication devices and temperature compensation of related modules.
0:59
-
Play video Revealing the Cross Section View of Murata’s ECAS Series Capacitors! Looking at the capacitor structure to unravel the secret behind the high capacitance and low ESR
Revealing the Cross Section View of Murata’s ECAS Series Capacitors! Looking at the capacitor structure to unravel the secret behind the high capacitance and low ESR
What is the structure of the high capacitance and low ESR ECAS series polymer aluminum electrolytic capacitors? Let’s examine the strengths and design innovations of ECAS series capacitors by looking at their internal structure.
3:01
-
Play video Solving problems with the ECAS series: High capacitance and thin package
Solving problems with the ECAS series: High capacitance and thin package
A single Murata ECAS series polymer aluminum electrolytic capacitors with maximum capacitance of 470 μF and minimum thickness of 2.0 mm can take the place of multiple conventional capacitors.
1:59
-
Play video “ECAS Series” Polymer Aluminum Electrolytic Capacitors
“ECAS Series” Polymer Aluminum Electrolytic Capacitors
Let’s take a look at the high capacitance capacitor ECAS series with a maximum 470 μF that exceeds MLCC.
2:19
-
Play video Ultra Small High-Capacitance Ceramic Capacitors from Murata
Ultra Small High-Capacitance Ceramic Capacitors from Murata
Due to their small size, MLCCs provide enormous freedom when designing compact and highly functional devices, contributing to ongoing improvements in smartphones. (as of November, 2020) Show more.
2:33
-
Play video Miniaturization
Miniaturization
This video explains why does size matter. It shows Silicon Capacitor offer further performances thanks to their low x, y and z dimensions.
2:18