Ultra Small High-Capacitance Ceramic Capacitors from Murata
2:33
16 Dec. 2020
Due to their small size, MLCCs provide enormous freedom when designing compact and highly functional devices, contributing to ongoing improvements in smartphones. Today we will introduce the most innovative products, GRM022R60G105M and GRM011R60J104M. (as of November, 2020)
Product Details:GRM011R60J104ME01
Inquiry/Request samples : Contact Form
Latest Product Information : 01005 inch Size Multilayer Ceramic Capacitor with a Capacitance Value of 1.0μF, another world’s first from Murata
Latest Product Information : The world’s first 0.1µF in 008004 inch size capacitor
Ceramic Capacitor
Related Videos
In Capacitor
-
Play video Silicon Capacitor Generalities
Silicon Capacitor Generalities
This video explains the general information and features of Silicon Capacitor.
1:07
-
Play video Solving problems with the ECAS series: High capacitance and thin package
Solving problems with the ECAS series: High capacitance and thin package
A single Murata ECAS series polymer aluminum electrolytic capacitors with maximum capacitance of 470 μF and minimum thickness of 2.0 mm can take the place of multiple conventional capacitors.
1:59
-
Play video Solving problems with the ECAS series: Acoustic Noise Reduction
Solving problems with the ECAS series: Acoustic Noise Reduction
Do you have any concerns, such as "The capacitors produce an unpleasant sound (noise is an issue)"? When using MLCC devices, the product may sometimes generate acoustic noise.
3:27
-
Play video Revealing the Cross Section View of Murata’s ECAS Series Capacitors! Looking at the capacitor structure to unravel the secret behind the high capacitance and low ESR
Revealing the Cross Section View of Murata’s ECAS Series Capacitors! Looking at the capacitor structure to unravel the secret behind the high capacitance and low ESR
What is the structure of the high capacitance and low ESR ECAS series polymer aluminum electrolytic capacitors? Let’s examine the strengths and design innovations of ECAS series capacitors by looking at their internal structure.
3:01
-
Play video High-Q MLCC for RF Applications
High-Q MLCC for RF Applications
Murata High-Q capacitors are mainly ideal for base stations of mobile communication devices and temperature compensation of related modules.
0:59
-
Play video Miniaturization
Miniaturization
This video explains why does size matter. It shows Silicon Capacitor offer further performances thanks to their low x, y and z dimensions.
2:18