- 2x
- 1.75x
- 1.5x
- 1.25x
- 1x, selected
- 0.75x
- 0.5x
- Chapters
- descriptions off, selected
- 720p720pHD
- 540p540p
- 360p360p
- 270p270p
- AutoA, selected
- captions settings, opens captions settings dialog
- captions off, selected
- en (Main), selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
FORTELION 24V Battery Module Implementation Example: ASPINA (Shinano Kenshi Co., Ltd.) (AGV/AMR)
6:14
21 Oct. 2022
The implementation of the FORTELION 24V battery module delivers a compact size, high durability, and high safety. In this video, we ask about what led to the implementation of the module at ASPINA (Shinano Kenshi Co., Ltd.) and the outcomes that resulted from the implementation.
Related Videos
In Featured Videos
-
Play video Stretchable Printed Circuit Stretchability demonstration
29 Oct. 2024
Stretchable Printed Circuit Stretchability demonstration
Stretchable printed circuits are soft and pliable circuit boards that are usable even when stretched, bent, and twisted. This contributes to improved measurement precision and comfort of wearable devices.
1:04
-
Play video Introduction to the id-Bridgeâ„¢ Standard Service
12 Sep. 2024
Introduction to the id-Bridgeâ„¢ Standard Service
We introduce you here to the id-Bridgeâ„¢ Standard service, which contributes to improving logistics operations by using RFID.
3:09
-
Play video Drone control and automated landing using LF communication
11 Oct. 2024
Drone control and automated landing using LF communication
Murata LF antennas can be used for accurate position measurement. By using a drone in combination with LF antennas, it is possible to implement drone control and automated landing. Let’s see how it works.
1:27
-
Play video Temperature Detection Solution Using NTC Thermistors and MCUs
09 Apr. 2025
Temperature Detection Solution Using NTC Thermistors and MCUs
Introducing a temperature solution using NTC thermistors and MCUs enables temperature monitoring in a variety of applications while saving space.
2:36
-
Play video Demo of distance measurement using LF communication
11 Oct. 2024
Demo of distance measurement using LF communication
Murata LF receiver antennas can be used for distance measurement. The measurement accuracy is better than that with methods employing radio waves. Let’s see how it works.
1:21
-
Play video Optimization of Medical Device Logistics Management Operations with id-Bridgeâ„¢ Standard
12 Sep. 2024
Optimization of Medical Device Logistics Management Operations with id-Bridgeâ„¢ Standard
You can see here the situations for which id-Bridgeâ„¢ Standard has been used to optimize operations such as by reducing the burden of inspection work and speeding up stocktaking during the distribution of medical devices.
5:14