LF communication is robust despite obstacles such as metal objects and the human body.
2:00
As LF communication signals can pass around and through obstacles, reception is not affected by obstacles such as metal objects and the human body. Let’s see how it works.
Related Videos
In Featured Videos
-
Play video Optimization of Medical Device Logistics Management Operations with id-Bridge™ Standard
Optimization of Medical Device Logistics Management Operations with id-Bridge™ Standard
You can see here the situations for which id-Bridge™ Standard has been used to optimize operations such as by reducing the burden of inspection work and speeding up stocktaking during the distribution of medical devices.
5:14
-
Play video Introduction to the id-Bridge™ Standard Service
Introduction to the id-Bridge™ Standard Service
We introduce you here to the id-Bridge™ Standard service, which contributes to improving logistics operations by using RFID.
3:09
-
Play video Drone control and automated landing using LF communication
Drone control and automated landing using LF communication
Murata LF antennas can be used for accurate position measurement. By using a drone in combination with LF antennas, it is possible to implement drone control and automated landing. Let’s see how it works.
1:27
-
Play video Demo of distance measurement using LF communication
Demo of distance measurement using LF communication
Murata LF receiver antennas can be used for distance measurement. The measurement accuracy is better than that with methods employing radio waves. Let’s see how it works.
1:21
-
Play video Stretchable Printed Circuit Stretchability demonstration
Stretchable Printed Circuit Stretchability demonstration
Stretchable printed circuits are soft and pliable circuit boards that are usable even when stretched, bent, and twisted. This contributes to improved measurement precision and comfort of wearable devices.
1:04
-
Play video CELLNETTA Fractionation Filter for Cells
CELLNETTA Fractionation Filter for Cells
New approach to separating cells by size! Murata Manufacturing’s CELLNETTA can be used for various applications including fractionation, concentration, and filtration.
1:50