- 2x
- 1.75x
- 1.5x
- 1.25x
- 1x, selected
- 0.75x
- 0.5x
- Chapters
- descriptions off, selected
- captions settings, opens captions settings dialog
- captions off, selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
The elimination of static electricity on styrene foam
0:40
06 Aug. 2015
Ionizer will eliminate static electricity on styrene foam.
Related Videos
In Ionizers / Active Oxygen Module (Ozonizers)
-
Play video Active Oxygen Module (Ozonizers) Ionissimo™ MHM5 series
Active Oxygen Module (Ozonizers) Ionissimo™ MHM5 series
This highly reliable and highly safe ozonizer module uses Murata’s exclusive high-voltage circuit, insulation technology and generator structure design utilizing creepage discharge on the board surface to generate ozone more stably and efficiently.
2:54
-
Play video Demonstration using the Ionissimoâ„¢ MHM5 series ozonizer module to maintain vegetable freshness (Chinese cabbage)
Demonstration using the Ionissimoâ„¢ MHM5 series ozonizer module to maintain vegetable freshness (Chinese cabbage)
Here are the results of confirming the use of the ozonizer in maintaining vegetable freshness. 
0:29
-
Play video Ionizer Modules Ionissimoâ„¢ MHM3 and MHM4 Series
Ionizer Modules Ionissimoâ„¢ MHM3 and MHM4 Series
These highly reliable and highly safe ionizer modules use Murata's exclusive high-voltage circuit, insulation technology, and generator structure design to efficiently generate ions at a lower voltage. In this video, we introduce the product by cond
4:01
-
Play video Ionissimoâ„¢ MHM3 and MHM4 series ionizer modules air purification function experiment
Ionissimoâ„¢ MHM3 and MHM4 series ionizer modules air purification function experiment
Here, we use smoke to confirm the results of using the ionizer to purify air. 
0:30
-
Play video Verification of PM 2.5 reduction effect using Ionissimoâ„¢ MHM3 and MHM4 series ionizer modules - Ionizer alone -
Verification of PM 2.5 reduction effect using Ionissimoâ„¢ MHM3 and MHM4 series ionizer modules - Ionizer alone -
Here are the results of confirming the effect of using the ionizer alone to purify air.
0:41
-
Play video Verification of PM 2.5 reduction effect using Ionissimoâ„¢ MHM3 and MHM4 series ionizer modules - Charged filter (honeycomb structure) -
Verification of PM 2.5 reduction effect using Ionissimoâ„¢ MHM3 and MHM4 series ionizer modules - Charged filter (honeycomb structure) -
Here are the results of confirming the effect of using the ionizer with a honeycomb charged filter to purify air.
1:10