Microblower "Piston Action in 4pcs series connection"
0:24
Watch a video where piston action in 4pcs series connection by blower air pressure.
Related Videos
In Micro Mechatronics
-
Play video Microblower "Liquid sending"
Microblower "Liquid sending"
Watch a video where sending liquid indirectly by using 2 blowers.
0:39
-
Play video Microblower"Aeration"
Microblower"Aeration"
The thin and non-vibrating characteristics of the micro blower enable aeration in any required physical configuration. Watch a video where the micro blower is used as an air pump for a small water tank.
0:40
-
Play video Microblower "Water Jets"
Microblower "Water Jets"
High pressure output of the micro blower can also be used to generate water jets. Watch a video where a jet of water shoots up about 20 cm as air pressure on the liquid surface increases.
0:35
-
Play video Microblower "Hovering"
Microblower "Hovering"
The thin configuration and the high pressure capability of the micro blower makes it possible to create a hovering unit that can levitate with a weight of up to several hundred grams. Watch a video where the micro blower makes a disc hover.
0:30
-
Play video Microblower "Siphoning"
Microblower "Siphoning"
The micro blower can generate pressure as high as 1,900 Pa. Watch a video where water is pumped up to a level about 20 cm higher as air pressure inside the tank increases.
0:34
-
Play video Microblower "High Speed"
Microblower "High Speed"
The microblower can transform the piezoelectric vibration into air blow.The unique characteristic are applied to various products.
0:28