CELLNETTA Application Example Drug Substance Preparation
1:47
We spoke with Dr. Norihisa Mikami of the R&D Department at Regcell Co.(*The information is correct as October 1.2021.) who is using CELLNETTA in pharmaceutical ingredient processing.
Related Videos
In New Videos
-
Play video Drone control and automated landing using LF communication
Drone control and automated landing using LF communication
Murata LF antennas can be used for accurate position measurement. By using a drone in combination with LF antennas, it is possible to implement drone control and automated landing. Let’s see how it works.
1:27
-
Play video Demo of position detection using LF communication
Demo of position detection using LF communication
Murata LF antennas can be used for accurate distance measurement. By using three LF transmitter antennas in combination, it is possible to achieve more accurate position detection than that with existing methods employing radio waves. Let’s see how i
1:34
-
Play video Introduction to the id-Bridge™ Standard Service
Introduction to the id-Bridge™ Standard Service
We introduce you here to the id-Bridge™ Standard service, which contributes to improving logistics operations by using RFID.
3:09
-
Play video Demo of distance measurement using LF communication
Demo of distance measurement using LF communication
Murata LF receiver antennas can be used for distance measurement. The measurement accuracy is better than that with methods employing radio waves. Let’s see how it works.
1:21
-
Play video LF communication is robust despite obstacles such as metal objects and the human body.
LF communication is robust despite obstacles such as metal objects and the human body.
As LF communication signals can pass around and through obstacles, reception is not affected by obstacles such as metal objects and the human body. Let’s see how it works.
2:00
-
Play video Wide Band Ferrite Bead EMI Filter, 0805 inch | BLM21HE series | Murata
Wide Band Ferrite Bead EMI Filter, 0805 inch | BLM21HE series | Murata
Murata has launched the BLM21HE series of chip ferrite beads designed for broad band EMI suppression. It’s unique design and high impedance characteristics, makes it the ideal choice to suppress DC power line noise to the GHz range.
1:32