FORTELION 24V Battery Module Implementation Example: Ricoh Company, Ltd. (For AGVs/AMRs)
6:28
The implementation of the FORTELION 24V battery module realizes operation of AGVs over a long time, reducing the burden on workers and increasing safety. In this video, we ask what led to the implementation of the module.
Related Videos
In New Videos
-
Play video Direction-independent LF communication using a triaxial LF antenna
Direction-independent LF communication using a triaxial LF antenna
Using a Murata triaxial LF receiver antenna enables reception of signals from any direction, X, Y, or Z. This video shows how reception is possible without the direction having any effect. Devices using LF antennas can be placed in a bag, for instanc
1:43
-
Play video “Vision 2030: What Murata Manufacturing Wants to Be” in 90 Seconds
“Vision 2030: What Murata Manufacturing Wants to Be” in 90 Seconds
We support affluent lifestyles with electronic components that are essential for social infrastructure, and harness innovation to solve social issues and practice sustainable operations. Vision 2030, which outlines what Murata wants to be, is a visio
1:38
-
Play video Wide Band Ferrite Bead EMI Filter, 0805 inch | BLM21HE series | Murata
Wide Band Ferrite Bead EMI Filter, 0805 inch | BLM21HE series | Murata
Murata has launched the BLM21HE series of chip ferrite beads designed for broad band EMI suppression. It’s unique design and high impedance characteristics, makes it the ideal choice to suppress DC power line noise to the GHz range.
1:32
-
Play video Demo of position detection using LF communication
Demo of position detection using LF communication
Murata LF antennas can be used for accurate distance measurement. By using three LF transmitter antennas in combination, it is possible to achieve more accurate position detection than that with existing methods employing radio waves. Let’s see how i
1:34
-
Play video Advancing Healthcare with Sensor Components for Implantable Devices
Advancing Healthcare with Sensor Components for Implantable Devices
Murata's technologies are continuously becoming smaller and smarter, driving the advancement of medical implantable devices.
5:41
-
Play video LF communication is robust despite obstacles such as metal objects and the human body.
LF communication is robust despite obstacles such as metal objects and the human body.
As LF communication signals can pass around and through obstacles, reception is not affected by obstacles such as metal objects and the human body. Let’s see how it works.
2:00