Pulse Signal Unit <Wireless Sensing Solution>
1:58
Here is a pulse signal unit that can be installed on existing sensors to automate data collection. The accumulated data can also be analyzed to determine the cause and the extent of the impact of any problems.
Related Videos
In Solutions
-
Play video Integrated Renewable Energy Control Solution efinnos Overview
Integrated Renewable Energy Control Solution efinnos Overview
Must See: New Standard for Decarbonization and Cutting Electricity Bills! In this video, we introduce the benefits of effinos, which is used in Murata Manufacturing's plants in Japan.
1:49
-
Play video Wi-Fi® sensing for child presence detection Overview
Wi-Fi® sensing for child presence detection Overview
The Wi-Fi® sensing solution features 1: easy installation, 2: flexibility of installation location, and 3: a wide detection area, contributing to the new standard for NCAP compliance.
1:23
-
Play video CT Sensor Unit <Wireless Sensing Solution>
CT Sensor Unit
Here is a wireless CT sensor unit that can be installed on equipment powered by a single-phase AC or three-phase AC power supply, such as three-phase heaters and motors that are essential to the infrastructure of buildings and factories, Show more..
2:06
-
Play video Wi-Fi® sensing for child presence detection Demonstration
Wi-Fi® sensing for child presence detection Demonstration
This is a demonstration of detecting an infant left in a vehicle.
1:17
-
Play video Temperature Humidity Sensor Unit <Wireless Sensing Solution>
Temperature Humidity Sensor Unit
Here is a wireless temperature and humidity sensor unit that can be easily installed and expanded. Show more...
2:55
-
Play video Integrated Renewable Energy Control Solution efinnos Implementation Example
Integrated Renewable Energy Control Solution efinnos Implementation Example
Must See: New Standard for Decarbonization and Cutting Electricity Bills! We look into the secrets of Kanazu Murata Manufacturing, which has been featured in many media outlets in Japan.
2:25