Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected

      CT Sensor Unit <Wireless Sensing Solution>

      2:06

      05 Apr. 2021

      Here is a wireless CT sensor unit that can be installed on equipment powered by a single-phase AC or three-phase AC power supply, such as three-phase heaters and motors that are essential to the infrastructure of buildings and factories, to monitor their operating conditions.

      View More
      View Less

      Share this video

      Embed