Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
    • captions off, selected

      A fully connected and transparent food supply chain with RFID

      1:47

      11 Apr. 2022

      In this RFID solution deployed by an important Italian food company, RFID labels are applied to all shipping units in order to accurately track the products in the inbound and outbound logistics processes. Thanks to RFID gates, installed on every dock door in the warehouses, the shipping units are automatically and real-time verified during shipping and receiving enabling real-time visibility and traceability and 100% shipment accuracy.

      View More
      View Less

      Share this video

      Embed