- en (Main), selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
FORTELION 24V battery module for AGV/AMR
4:29
01 Feb. 2023
In recent years, demand for AGV and AMR is growing in order to improve productivity and eliminate labor shortages. Murata’s FORTELION 24V battery module supports these uses.
Related Videos
In Featured Videos
-
Play video Temperature Detection Solution Using NTC Thermistors and MCUs
Temperature Detection Solution Using NTC Thermistors and MCUs
Introducing a temperature solution using NTC thermistors and MCUs enables temperature monitoring in a variety of applications while saving space.
2:36
-
Play video Antenna Coils: Demo of Distance Measurement Underwater Using LF Communication
27 Feb. 2025
Antenna Coils: Demo of Distance Measurement Underwater Using LF Communication
Using Murata's LF antenna enables accurate distance measurement even underwater where it is difficult to communicate with radio waves and similar. We introduce a demo of this here.
1:27
-
Play video Demo of distance measurement using LF communication
Demo of distance measurement using LF communication
Murata LF receiver antennas can be used for distance measurement. The measurement accuracy is better than that with methods employing radio waves. Let’s see how it works.
1:21
-
Play video “Vision 2030: What Murata Manufacturing Wants to Be” in 90 Seconds
16 Oct. 2024
“Vision 2030: What Murata Manufacturing Wants to Be” in 90 Seconds
We support affluent lifestyles with electronic components that are essential for social infrastructure, and harness innovation to solve social issues and practice sustainable operations. Vision 2030, which outlines what Murata wants to be, is a visio
1:38
-
Play video Stretchable Printed Circuit Stretchability demonstration
29 Oct. 2024
Stretchable Printed Circuit Stretchability demonstration
Stretchable printed circuits are soft and pliable circuit boards that are usable even when stretched, bent, and twisted. This contributes to improved measurement precision and comfort of wearable devices.
1:04
-
Play video Drone control and automated landing using LF communication
Drone control and automated landing using LF communication
Murata LF antennas can be used for accurate position measurement. By using a drone in combination with LF antennas, it is possible to implement drone control and automated landing. Let’s see how it works.
1:27