Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
    • captions off, selected
    • en (Main), selected

    Embedding RFID tags to tires and evaluation support

    3:41

    01 Mar. 2023

    To embed an RFID tag in a tire, it is necessary that the RFID tag be designed with consideration given to the rubber material and internal metals used for the tire and that enhanced communication characteristic evaluations be made on the RFID tag. Being rich in experience and knowledge of the communications equipment market, we can help with simulations of communication characteristics and tire evaluations.

    View More
    View Less

    Share this video

    Embed