- en (Main), selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
How to choose a thermistor (NTC thermistor)
4:26
14 Jun. 2023
NTC thermistors have temperature sensing (for prevention or control) and temperature compensation (correction) features. This video explains the type of NTC thermistor to choose for each feature.
Related Videos
In Featured Videos
-
Play video Stretchable Printed Circuit Stretchability demonstration
29 Oct. 2024
Stretchable Printed Circuit Stretchability demonstration
Stretchable printed circuits are soft and pliable circuit boards that are usable even when stretched, bent, and twisted. This contributes to improved measurement precision and comfort of wearable devices.
1:04
-
Play video Introduction to the id-Bridge™ Standard Service
Introduction to the id-Bridge™ Standard Service
We introduce you here to the id-Bridge™ Standard service, which contributes to improving logistics operations by using RFID.
3:09
-
Play video Temperature Detection Solution Using NTC Thermistors and MCUs
09 Apr. 2025
Temperature Detection Solution Using NTC Thermistors and MCUs
Introducing a temperature solution using NTC thermistors and MCUs enables temperature monitoring in a variety of applications while saving space.
2:36
-
Play video Demo of distance measurement using LF communication
11 Oct. 2024
Demo of distance measurement using LF communication
Murata LF receiver antennas can be used for distance measurement. The measurement accuracy is better than that with methods employing radio waves. Let’s see how it works.
1:21
-
Play video 10-SECOND ANSWER Explain the wonder stone in 10 seconds
11 Apr. 2025
10-SECOND ANSWER Explain the wonder stone in 10 seconds
This is a video about “echorb” Wonder Stone, Murata’s gift to the Better Co-Being Signature Pavilion of Expo 2025 Osaka, Kansai, Japan.
2:48
-
Play video Drone control and automated landing using LF communication
11 Oct. 2024
Drone control and automated landing using LF communication
Murata LF antennas can be used for accurate position measurement. By using a drone in combination with LF antennas, it is possible to implement drone control and automated landing. Let’s see how it works.
1:27