- 2x
- 1.75x
- 1.5x
- 1.25x
- 1x, selected
- 0.75x
- 0.5x
- Chapters
- descriptions off, selected
- captions settings, opens captions settings dialog
- captions off, selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
The SCA3300 series accelerometers detect high accuracy inclination
2:25
09 May 2019
Low noise level and good vibration robustness SCA3300 series.This video shows the description of the features and application image, and the operation image of the sensor by the hill climbing demonstration using a model car.
Related Videos
In Gyro Sensors
-
Play video Murata product introduction of SCC400T
Murata product introduction of SCC400T
This new product family provides broad measurement range, superior gyro bias instability performance, low noise and excellent linearity and offset stability over temperature and time.
1:20
-
Play video Next generation Combo Sensor - SCC3000 series
Next generation Combo Sensor - SCC3000 series
We present the features and applications of combined gyroscope and accelerometer that contribute to safe driving of automobiles.
1:57
-
Play video Murata Product introduction of SCH16T
Murata Product introduction of SCH16T
The new SCH16T-K01 gyroscope and accelerometer 6DoF combo delivers unmatched performance delivers an unmatched level of performance, supported by several added time synchronization features.
1:03
-
Play video SCHA 600 high-precision 6DoF one-package inertial force sensor contributing to advanced driver-assistance system, MaaS and smart agriculture
SCHA 600 high-precision 6DoF one-package inertial force sensor contributing to advanced driver-assistance system, MaaS and smart agriculture
Our inertial sensor can constantly detect the vehicle's track and direction accurately, even in the locations where global positioning system (GPS) signals cannot reach or in harsh environments where cameras and radars do not function adequately.
2:02
-
Play video SCC3000 component platform for demanding automotive applications
SCC3000 component platform for demanding automotive applications
This video presents the key benefits of using Murata's SCC3000 component platform in various automotive applications.
1:10
-
Play video Explanation video of Agricultural
Explanation video of Agricultural
This video explains the detection principle and feature of product in the above flyer by animation.
1:06