Video Player is loading.
Current Time 0:00
Duration 3:15
Loaded: 0%
Stream Type LIVE
Remaining Time 3:15
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected
    • en (Main), selected

    Open Compute (ORV3) and Data Center Power Solutions

    3:15

    2024/09/02

    Murata's Open Compute and Data Center Centralized Power Solutions are modular, scalable, high-density and with titanium efficiency (80 PLUS Titanium class). Key Features: • 21" or 19" Rack Cabinet • Input Configurations: Single-phase AC, 3-phase AC & HVDC • Output Voltage: 50V/54V 3.6kW Titanium Efficiency Power Supply or 12V, 3kW Titanium Efficiency • Power Supply • RMU (Remote Management Unit) supporting RedFish protocol • Battery Backup Solution (optional)

    查看更多
    查看更少

    分享本视频

    嵌入