- 2x
- 1.75x
- 1.5x
- 1.25x
- 1x, selected
- 0.75x
- 0.5x
- Chapters
- descriptions off, selected
- subtitles settings, opens subtitles settings dialog
- subtitles off, selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
床铺传感器 心脏冲击基础知识和用途视频
2:12
2016/05/31
讲解利用加速度传感器的心脏冲击检测基础知识和假定使用场景的视频。
相关视频
在 加速度传感器
-
播放视频 Murata TechTalk - Headlight leveling
Murata TechTalk - Headlight leveling
Murata's MEMS sensors enable automatic headlight leveling with significant cost reduction, making it suitable also for all types of cars. Show more...
4:59
-
播放视频 SCA3300 Automotive qualified with advanced self diagnostics
2016/11/11
SCA3300 Automotive qualified with advanced self diagnostics
This is promotion video of SCA3300 series that explains features and applications. The SCA3300 is a highly reliable 3D MEMS sensor and contributes to high stability applications with tough environmental requirements.
1:22
-
播放视频 如何建筑防灾? 应用说明
2018/07/17
如何建筑防灾? 应用说明
世界上多数的楼房,桥梁,隧道和其他建筑崩塌可以被预知和检测到。这样的一套检测系统需要非常高的检测精度和很低的功耗。村田的MEMS传感器可以满足以上要求,在整个建筑的维护中提供稳定的检测数据。
1:07
-
播放视频 如何补偿称重角? 工业承重设备应用说明
2018/07/17
如何补偿称重角? 工业承重设备应用说明
当重力加速度与称重设备检测方向不在同一轴上时,称重读数就会产生误差。村田的加速计可以帮助准确的测量检测设备与重力行程的夹角,从而帮助补偿并获得准确的测重数据。
0:56
-
播放视频 实现高精度倾斜检测的加速度传感器 SCA3300系列
2019/05/09
实现高精度倾斜检测的加速度传感器 SCA3300系列
低噪声、良好的抗振动特性的 SCA3300系列。 您可通过特征和应用图像的描述以及使用汽车模型的爬坡示范来确定传感器的操作图像。
2:25