Murata’s LPWA solution that unleash your IoT business
2:28
2020/06/22
LPWA (Low-Power Wide Area) wireless technology enables the IoT (Internet of Things) applications, which usually require lower power consumption and longer range coverage. The video introduces LPWA’s key features, applications, and the advantages of Murata’s LPWA modules.
相关视频
在 Connectivity Modules
-
播放视频 Ultra-small and low current consumption LPWA Module from Murata
Ultra-small and low current consumption LPWA Module from Murata
Murata has developed a highly integrated, ultra-small and low current consumption LPWA Module. We achieved this through our expertise built through years of experience in wireless IoT Module design. Show more.
8:16
-
播放视频 村田Type 2GQ GNSS模组:产品特性、市场应用及开发支持概览
村田Type 2GQ GNSS模组:产品特性、市场应用及开发支持概览
村田推出了小型化且低功耗Type 2GQ GNSS模组。其超小尺寸、高可靠性、抗干扰、高精度定位能力可助力多种定位技术的应用场景,并提供开发者更多的设计灵活性。 本视频介绍了Type 2GQ的产品参数及性能,揭秘了Type 2GQ小型化、高精度的技术细节。并分享了多种Type 2GQ搭配其他传感器解决方案后的潜在应用场景。如:可穿戴产品、信鸽追踪器、老人儿童监护、自行车码表、航运追踪、物流追踪、动物追踪等。视频结尾也分享了Type 2GQ GNSS模组的开发支持和测试评估板介绍,我们期待这些信息
7:51
-
播放视频 村田UWB Type 2AB模块开发及测试指南
村田UWB Type 2AB模块开发及测试指南
村田与Qorvo合作推出了的超小型的UWB Type 2AB模块。其厘米级定位的精度在智慧工厂,智慧物流,智慧家居等场景都具有优异的表现和更高的设计灵活度。 村田为客户提供Type 2AB模块提供软硬件的多种开发支持,从而降低开发成本,加速产品落地。
7:18
-
播放视频 Murata’s Type 2GF Module
Murata’s Type 2GF Module
Type 2GF is a small and high performance module based on Infineon CYW43022 combo chipset which supports Wi-Fi™ 802.11a/b/g/n/ac + Bluetooth® 5.4 BR/EDR/LE up to 78Mbps PHY data rate on Wi-Fi™ and 3Mbps PHY data rate on Bluetooth®.
1:09
-
播放视频 Murata Type 2GQ GNSS Module Features, Market Applications, and Development Support Overview
Murata Type 2GQ GNSS Module Features, Market Applications, and Development Support Overview
Murata has launched Type 2GQ GNSS module. Its ultra-small size, high reliability, interference resistance and high-precision positioning capabilities enable a wide range of positioning technology applications and provide developers with …
8:50
-
播放视频 Introduction of Edge AI module
Introduction of Edge AI module
The solution overcomes some of the most pressing challenges in implementing AI solutions by delivering superior noise suppression and simplifying printed circuit board design in a smaller footprint.
1:43